??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS M18BBG2-POC15H-S04K
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS M18BBG2-POC15H-S04K
VERF
Availability
Available
BC
Order code
BCS00LT
TC
Product identifier
BCS M18BBG2-POC15H-S04K
PX
Product view
45619_00
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Level sensor with contact
W
Weight
0.019 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCS00LT
DESCRIPT
Description
Dimension = Ø 18 x 88.5 mm, Series = M18, Thread (A) = M18x1, Installation = non-flush, Connection = Connector, M12x1-Male, 4-pin, Switching output = PNP normally closed (NC), Switching frequency = 100 Hz, Range = 2...15 mm, Sensitivity = Switching distance adjustable, Housing material = PBT, Material sensing surface = PBT, Ambient temperature = -25...85 °C, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP67
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.